Delta Group designs and builds innovative cooling systems that perform at the highest levels – even in the harshest environments. The Delta Fan and Thermal product line offers a full range of axial fans, blowers, and thermal management products. The unique patented blade design and innovative structure greatly increases cooling performance and reduces system noise. Delta fans and thermal products can be found worldwide, serving a wide range of industries and organizations. Highly efficient cooling and ventilation systems can be customized to fit the needs of virtually any business.
Rated at IP54 and UL(NEMA) Type12, Delta HEF500 / HEF160 / HEF070 Series Industrial Filter Fans set a new bar in quality and system care.
Benefits of Delta High Efficiency Filter (HEF) Fans:
• Quick Installation and Tool-less Filter Maintenance
• Market Compatible Pin-to-Pin Cut-out Sizes
• Standard Rope Gasket Deployment
• High Air Pressure Output (up to 500 CFM)
• High Thermal Stability (Up to 100oC)
• Superb Moisture Resistance (Up to 100%)
• Impressive Dust Retention Capacity Up to 200 Pa (Filter mat-G3 up to 700 g/m2, G4 up to 750 g/m2)
• Filter Mat Quality Class G3/G4 and Fire Class F1 (DIN 53438)
• Safety Certifications Include UL 508 / Type12 Certification, IP54 Rating, and UV-resistance plastic standard
Delta high-efficiency filter (HEF) fans: high airflow filtration for modern industrial applications. Learn More...
ELECTRONICALLY COMMUTATED MOTORS DELIVER UP TO 70% MORE POWER SAVINGS Learn More...
Extensive Advancement in Fan Systems Created Superflo Bearings. Learn More...
Click the button below to see a list of all representatives in your area.
Find a Representative