Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB02512HHA-A

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-25mm L X 25mm H
  • Width
    10.00mm
  • Air Flow
    2.40CFM (0.068 m3/min)
  • Static Pressure
    0.300inchH2O (7.65mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    28.0dB(A)
  • Power (Watts)
    0.96W
  • RPM
    13000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    10.5g
  • Current Rating
    0.06A
  • Voltage Rating
    7.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 674
    30 September, 2020
  • 3943
    29 February, 2020
  • 1527
    01 October, 2020
  • 6228
    27 September, 2020
  • 667
    25 October, 2020
  • 42
    27 September, 2020