Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB03505MA-C

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    --
  • Size / Dimension
    Square-35mm L X 35mm H
  • Width
    10.00mm
  • Air Flow
    4.27CFM (0.121 m3/min)
  • Static Pressure
    0.076inchH2O (1.94mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    16.0dB(A)
  • Power (Watts)
    0.50W
  • RPM
    5800RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    10g
  • Current Rating
    0.10A
  • Voltage Rating
    4.0-5.5 VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 519
    30 September, 2020