Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated--
-
Size / DimensionSquare-40mm L X 40mm H
-
Width10.00mm
-
Air Flow9.25CFM (0.262 m3/min)
-
Static Pressure0.242inchH2O (6.160mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise35.5dB(A)
-
Power (Watts)0.55W
-
RPM8000RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)14g
-
Current Rating0.11A
-
Voltage Rating4.5-5.5VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found