Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0412HHA-AF00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    10.00mm
  • Air Flow
    8.15CFM (0.231 m3/min)
  • Static Pressure
    0.190inH20 (4.831mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    31.5dB(A)
  • Power (Watts)
    0.60W
  • RPM
    7000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    14.0g
  • Current Rating
    0.05A
  • Voltage Rating
    7.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 615
    29 March, 2020
  • 640
    01 October, 2020
  • 409
    30 September, 2020
  • 147
    19 March, 2020