Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0412VB-AF00

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    15.00mm
  • Air Flow
    15.18CFM (0.430 m3/min)
  • Static Pressure
    0.622inchH2O (15.80mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    46.0dB(A)
  • Power (Watts)
    2.52W
  • RPM
    12000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    25.0g
  • Current Rating
    0.21A
  • Voltage Rating
    5.0-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1296
    27 September, 2020
  • 404
    30 September, 2020