Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-40mm L X 40mm H
-
Width15.00mm
-
Air Flow9.46CFM (0.268 m3/min)
-
Static Pressure0.272inchH2O (6.92mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise28.5dB(A)
-
Power (Watts)1.92W
-
RPM7000RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)25g
-
Current Rating0.08A
-
Voltage Rating14.0-27.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C