Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0424HHB

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-40mm L X 40mm H
  • Width
    15.00mm
  • Air Flow
    11.48CFM (0.325 m3/min)
  • Static Pressure
    0.359inchH2O (9.13mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    32.0dB(A)
  • Power (Watts)
    2.16W
  • RPM
    8300RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    25g
  • Current Rating
    0.09A
  • Voltage Rating
    14.0-27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
  • 835
    30 September, 2020
  • 4
    01 October, 2020
  • 1344
    09 March, 2009
  • 6
    23 October, 2020