Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-40mm L X 40mm H
-
Width15.00mm
-
Air Flow13.00CFM (0.368 m3/min)
-
Static Pressure0.459inchH2O (11.66mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise36.5dB(A)
-
Power (Watts)2.40W
-
RPM9500RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)25g
-
Current Rating0.10A
-
Voltage Rating14.0-27.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40°C