Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0512HB-TP41

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    15.00mm
  • Air Flow
    17.97CFM (0.509 m3/min)
  • Static Pressure
    0.230inchH2O (5.84mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    34.0dB(A)
  • Power (Watts)
    1.44W
  • RPM
    6300RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    20g
  • Current Rating
    0.10A
  • Voltage Rating
    10.8-13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 680
    01 October, 2020
  • 300
    22 October, 2020
  • 672
    01 December, 2015
  • 474
    27 September, 2020
  • 3098
    30 September, 2020