Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0524HHB-F00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    15.00mm
  • Air Flow
    16.24CFM (0.460 m3/min)
  • Static Pressure
    0.315inchH2O (8.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    36.0dB(A)
  • Power (Watts)
    1.92W
  • RPM
    6400RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    32g
  • Current Rating
    0.08A
  • Voltage Rating
    14.0-27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 316
    01 October, 2020