Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0524VHD-R00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-50mm L X 50mm H
  • Width
    20.00mm
  • Air Flow
    20.30CFM (0.575 m3/min)
  • Static Pressure
    0.303inchH2O (7.70mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Locked Rotor Sensor
  • Noise
    40.5dB(A)
  • Power (Watts)
    2.40W
  • RPM
    7000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    38g
  • Current Rating
    0.10A
  • Voltage Rating
    14.0 - 27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 328
    22 October, 2020