Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0605HC-F00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    --
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    13.00mm
  • Air Flow
    21.22CFM (0.601 m3/min)
  • Static Pressure
    0.163inchH2O (4.15mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    31.5dB(A)
  • Power (Watts)
    1.45W
  • RPM
    4200RFM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    33.5g
  • Current Rating
    0.29A
  • Voltage Rating
    4.5~5.5VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1029
    30 September, 2020
  • 245
    30 September, 2020
  • 128
    21 October, 2020