Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0612DH-AF00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    25.40mm
  • Air Flow
    50.40CFM (1.427 m3/min)
  • Static Pressure
    0.926nchH2O (23.52mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    55.0dB(A)
  • Power (Watts)
    10.08W
  • RPM
    9000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    80g
  • Current Rating
    0.84A
  • Voltage Rating
    07.0 - 13.2VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 180
    30 September, 2020
  • 120
    31 March, 2014
  • 14
    01 January, 2016
  • 63
    25 October, 2020