Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0612HH-A

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    25.40mm
  • Air Flow
    27.55CFM (0.780 m3/min)
  • Static Pressure
    0.294inchH2O (07.47mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    40.0dB(A)
  • Power (Watts)
    2.04W
  • RPM
    5000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    80g
  • Current Rating
    0.17A
  • Voltage Rating
    04.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 399
    30 September, 2020
  • 195
    27 September, 2020
  • 446
    01 October, 2020
  • 101
    25 October, 2020