Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0612HHD

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    20.00mm
  • Air Flow
    18.36CFM (0.520 m3/min)
  • Static Pressure
    0.229inchH2O (05.81mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    31.0dB(A)
  • Power (Watts)
    1.80W
  • RPM
    4400RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    62g
  • Current Rating
    0.15A
  • Voltage Rating
    7.0 - 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 180
    30 September, 2020
  • 336
    25 October, 2020
  • 43
    01 October, 2020
  • 157
    29 October, 2020