Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0612L-A

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    25.40mm
  • Air Flow
    16.81CFM (0.476 m3/min)
  • Static Pressure
    0.113inchH2O (2.86mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    26.5dB(A)
  • Power (Watts)
    0.96W
  • RPM
    3100RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    80g
  • Current Rating
    0.08A
  • Voltage Rating
    04.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 400
    01 October, 2020
  • 279
    01 February, 2020
  • 24
    28 June, 2020
  • 148
    29 October, 2020