Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0612SH-A

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    25.40mm
  • Air Flow
    34.15CFM (0.967 m3/min)
  • Static Pressure
    0.422inchH2O (10.73mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    44.5dB(A)
  • Power (Watts)
    3.24W
  • RPM
    6000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    80g
  • Current Rating
    0.27A
  • Voltage Rating
    04.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 228
    01 October, 2020
  • 16
    30 September, 2020
  • 138
    19 January, 2010
  • 2400
    27 September, 2020
  • 71
    21 October, 2020