Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-60mm L X 60mm H
-
Width20.00mm
-
Air Flow32.17CFM (0.911 m3/min)
-
Static Pressure0.410inchH2O (10.41mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach)
-
Noise43.0dB(A)
-
Power (Watts)3.36W
-
RPM6000RPM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)56g
-
Current Rating0.28A
-
Voltage Rating7.0 - 13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found