Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0612VHE-A

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    38.00mm
  • Air Flow
    49.54CFM (1.403 m3/min)
  • Static Pressure
    0.984inchH2O (25.00mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    54.0dB(A)
  • Power (Watts)
    8.16W
  • RPM
    9000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    117g
  • Current Rating
    0.68A
  • Voltage Rating
    07.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 120
    27 April, 2014
  • 174
    30 September, 2020
  • 9
    25 October, 2020
  • 109
    01 October, 2020
  • 150
    29 October, 2020