Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-60mm L X 60mm H
-
Width25.40mm
-
Air Flow38.35CFM (1.086 m3/min)
-
Static Pressure0.544inchH2O (13.81mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise46.5dB(A)
-
Power (Watts)5.76W
-
RPM6800RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)80g
-
Current Rating0.24A
-
Voltage Rating14.0 - 27.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C