Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0624HHB

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    15.00mm
  • Air Flow
    17.30CFM (0.490 m3/min)
  • Static Pressure
    0.195inchH2O (4.97mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    35.0dB(A)
  • Power (Watts)
    2.40W
  • RPM
    4500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    44g
  • Current Rating
    0.10A
  • Voltage Rating
    14.0-27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
  • 577
    01 October, 2020
  • 3150
    25 September, 2007
  • 3
    21 October, 2020