Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0624M-A

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    25.40mm
  • Air Flow
    19.78CFM (0.560 m3/min)
  • Static Pressure
    0.155inchH2O (3.93mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    31.0dB(A)
  • Power (Watts)
    1.68W
  • RPM
    3600RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    80g
  • Current Rating
    0.07A
  • Voltage Rating
    14.0 - 27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 180
    01 September, 2019
  • 68
    18 May, 2012
  • 539
    31 October, 2020
  • 179
    27 November, 2020