Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0624MB

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    15.00mm
  • Air Flow
    13.45CFM (0.381 m3/min)
  • Static Pressure
    0.119inchH2O (3.01mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    29.0dB(A)
  • Power (Watts)
    1.44W
  • RPM
    3500RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    44g
  • Current Rating
    0.06A
  • Voltage Rating
    14.0-27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40°C
Stock
Distributor
Stock Amount
Last Update Date
  • 335
    30 September, 2020
  • 120
    01 October, 2020
  • 196
    24 October, 2020