Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0648HH-AF00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    48 VDC
  • Size / Dimension
    Square-60mm L X 60mm H
  • Width
    25.40mm
  • Air Flow
    27.54CFM (0.780 m3/min)
  • Static Pressure
    0.294inchH2O (0.747mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    40.0dB(A)
  • Power (Watts)
    3.84W
  • RPM
    5000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    80g
  • Current Rating
    0.08A
  • Voltage Rating
    28.0 - 56.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
    No Distributer Found