Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0712H-A

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-70mm L X 70mm H
  • Width
    25.40mm
  • Air Flow
    36.30CFM (1.028 m3/min)
  • Static Pressure
    0.217inchH2O (05.52mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    37.5dB(A)
  • Power (Watts)
    2.04W
  • RPM
    3900RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    90g
  • Current Rating
    0.17A
  • Voltage Rating
    05.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 117
    30 September, 2020