Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0712HB-F00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-70mm L X 70mm H
  • Width
    15.00mm
  • Air Flow
    33.20CFM (0.940 m3/min)
  • Static Pressure
    0.162inchH2O (4.12mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    34.5dB(A)
  • Power (Watts)
    2.16W
  • RPM
    3800RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    47g
  • Current Rating
    0.18A
  • Voltage Rating
    4.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 130
    01 October, 2020
  • 247
    30 September, 2020