Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated12 VDC
-
Size / DimensionSquare-70mm L X 70mm H
-
Width20.00mm
-
Air Flow24.08CFM (0.682 m3/min)
-
Static Pressure0.079inchH2O (2.01mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise27.0dB(A)
-
Power (Watts)0.72W
-
RPM2600RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature--
-
Weight gram (g)68g
-
Current Rating0.06A
-
Voltage Rating5.0 - 13.8VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp--
Stock
Distributor
Stock Amount
Last Update Date
-
No Distributer Found