Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0712VH-AF00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-70mm L X 70mm H
  • Width
    25.40mm
  • Air Flow
    51.97CFM (1.472 m3/min)
  • Static Pressure
    0.433inchH2O (10.99mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    47.5dB(A)
  • Power (Watts)
    5.28W
  • RPM
    5500RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    90g
  • Current Rating
    0.44A
  • Voltage Rating
    05.0- 12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 35
    30 September, 2020
  • 50
    01 October, 2020
  • 162
    25 October, 2020