Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0724H-A

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-70mm L X 70mm H
  • Width
    25.40mm
  • Air Flow
    36.30CFM (1.028 m3/min)
  • Static Pressure
    0.217inchH2O (05.52mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    37.5dB(A)
  • Power (Watts)
    3.12W
  • RPM
    3900RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    90g
  • Current Rating
    0.13A
  • Voltage Rating
    14.0 - 26.4VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 267
    30 September, 2020
  • 613
    01 October, 2020
  • 104
    22 October, 2020