Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-70mm L X 70mm H
-
Width15.00mm
-
Air Flow23.38CFM (0.662 m3/min)
-
Static Pressure0.089inchH2O (2.27mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
FeaturesSpeed Sensor (Tach)
-
Noise26.5dB(A)
-
Power (Watts)1.44W
-
RPM2800RPM
-
Termination3 Wire Leads
-
Ingress Protection--
-
Operating Temperature--
-
Weight gram (g)47g
-
Current Rating0.06A
-
Voltage Rating14.0-27.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp--