Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0805H

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    5 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    25.40mm
  • Air Flow
    35.31CFM (1.000 m3/min)
  • Static Pressure
    0.159inchH2O (4.04mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    31.0dB(A)
  • Power (Watts)
    2.15W
  • RPM
    3000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    80g
  • Current Rating
    0.43A
  • Voltage Rating
    04.5 - 05.5VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1148
    30 September, 2020
  • 205
    30 September, 2020
  • 393
    01 October, 2020
  • 885
    27 September, 2020
  • 117
    24 October, 2020