Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0812HB

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    15.00mm
  • Air Flow
    33.55CFM (0.950 m3/min)
  • Static Pressure
    0.138inchH2O (3.50mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    34.0dB(A)
  • Power (Watts)
    1.68W
  • RPM
    3100RFM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    58g
  • Current Rating
    0.14A
  • Voltage Rating
    7.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 115
    01 January, 2016
  • 412
    31 October, 2020
  • 196
    01 November, 2020
  • 52
    27 November, 2020