Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0812HH-F00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    25.40mm
  • Air Flow
    37.43CFM (1.060 m3/min)
  • Static Pressure
    0.181inchH2O (04.59mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    34.0dB(A)
  • Power (Watts)
    2.40W
  • RPM
    3250RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    80g
  • Current Rating
    0.20A
  • Voltage Rating
    07.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 24
    30 March, 2015
  • 270
    28 April, 2009
  • 324
    06 May, 2010
  • 158
    30 September, 2020
  • 11
    31 October, 2020
  • 105
    01 October, 2020