Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0812HH

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    25.40mm
  • Air Flow
    37.43CFM (1.060 m3/min)
  • Static Pressure
    0.181inchH2O (04.59mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    34.0dB(A)
  • Power (Watts)
    2.40W
  • RPM
    3250RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    80g
  • Current Rating
    0.20A
  • Voltage Rating
    07.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 58
    01 November, 2020
  • 78
    30 October, 2020
  • 135
    01 November, 2020
  • 195
    31 October, 2020
  • 54
    25 November, 2018
  • 99
    27 November, 2020