Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0812LB

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    15.00mm
  • Air Flow
    24.72CFM (0.700 m3/min)
  • Static Pressure
    0.087inchH2O (2.20mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    27.5dB(A)
  • Power (Watts)
    1.08W
  • RPM
    2400RFM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    58g
  • Current Rating
    0.09A
  • Voltage Rating
    7.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 208
    01 October, 2020
  • 70
    30 September, 2020
  • 168
    25 October, 2020