Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0812LD-A

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    20.00mm
  • Air Flow
    33.52CFM (0.949 m3/min)
  • Static Pressure
    0.129inchH2O (03.27mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    30.5dB(A)
  • Power (Watts)
    1.44W
  • RPM
    3000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    73g
  • Current Rating
    0.12A
  • Voltage Rating
    5.0 - 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 1209
    30 September, 2020
  • 254
    30 September, 2020
  • 144
    01 September, 2019
  • 128
    25 October, 2020