Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0812SH

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    25.40mm
  • Air Flow
    46.62CFM (1.320 m3/min)
  • Static Pressure
    0.267inchH2O (06.78mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    40.0dB(A)
  • Power (Watts)
    4.08W
  • RPM
    4000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    80g
  • Current Rating
    0.34A
  • Voltage Rating
    07.0- 13.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 91
    18 May, 2012
  • 25
    01 October, 2020
  • 73
    30 September, 2020
  • 1065
    27 September, 2020
  • 30
    08 June, 2020