Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0824GHE

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    38.00mm
  • Air Flow
    99.01CFM (2.804 m3/min)
  • Static Pressure
    1.006inchH2O (25.54mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    54.0dB(A)
  • Power (Watts)
    15.60W
  • RPM
    6800RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    156g
  • Current Rating
    0.65A
  • Voltage Rating
    14.0-26.4VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 90
    27 January, 2019
  • 247
    01 October, 2020
  • 61
    27 October, 2020