Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0824SH

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    25.40mm
  • Air Flow
    46.62CFM (1.320 m3/min)
  • Static Pressure
    0.267inchH2O (06.78mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    40.0dB(A)
  • Power (Watts)
    3.84W
  • RPM
    4000RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    80g
  • Current Rating
    0.16A
  • Voltage Rating
    14.0 - 26.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 85
    01 May, 2019
  • 176
    30 September, 2020
  • 14
    01 September, 2020
  • 438
    06 May, 2010
  • 94
    23 July, 2020