Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0824SHBAV1

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-80mm L X 80mm H
  • Width
    15.00mm
  • Air Flow
    42.73CFM (1.210 m3/min)
  • Static Pressure
    0.216inchH2O (5.49mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach), PWM control
  • Noise
    42.5dB(A)
  • Power (Watts)
    4.08W
  • RPM
    4000RPM
  • Termination
    4 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    58g
  • Current Rating
    0.16A
  • Voltage Rating
    14.0-26.0VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 168
    01 October, 2020
  • 315
    27 September, 2020
  • 160
    30 September, 2020