Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0912H

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    25.40mm
  • Air Flow
    51.21CFM (1.450 m3/min)
  • Static Pressure
    0.177inchH2O (4.50mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    34.0dB(A)
  • Power (Watts)
    1.92W
  • RPM
    2850RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    99g
  • Current Rating
    0.16A
  • Voltage Rating
    07.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 63
    30 September, 2020
  • 45
    29 November, 2015
  • 104
    25 October, 2020
  • 147
    24 May, 2020
  • 189
    01 October, 2020
  • 196
    30 September, 2020