Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0912HD

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    20.00mm
  • Air Flow
    54.60CFM (1.546 m3/min)
  • Static Pressure
    0.138inchH2O (03.51mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    35.0dB(A)
  • Power (Watts)
    1.92W
  • RPM
    2700RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    92g
  • Current Rating
    0.16A
  • Voltage Rating
    7.0 - 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 45
    30 September, 2020
  • 163
    22 October, 2020