Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0912HHB-F00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    15.00mm
  • Air Flow
    51.31CFM (1.453 m3/min)
  • Static Pressure
    0.156inchH2O (3.96mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    41.5dB(A)
  • Power (Watts)
    3.72W
  • RPM
    3300RFM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+60⁰C
  • Weight gram (g)
    68g
  • Current Rating
    0.31A
  • Voltage Rating
    5.0-12.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 10
    29 September, 2019
  • 2046
    27 September, 2020
  • 745
    01 October, 2020
  • 288
    22 October, 2020
  • 1467
    30 September, 2020