Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0912HHD-F00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    20.00mm
  • Air Flow
    59.54CFM (1.686 m3/min)
  • Static Pressure
    0.166inchH2O (04.22mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    38.0dB(A)
  • Power (Watts)
    2.88W
  • RPM
    3000RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    92g
  • Current Rating
    0.24A
  • Voltage Rating
    7.0 - 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 69
    31 October, 2020
  • 76
    23 April, 2020