Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0912VH-F00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    25.40mm
  • Air Flow
    67.80CFM (1.920 m3/min)
  • Static Pressure
    0.302inchH2O (07.67mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    45.0dB(A)
  • Power (Watts)
    4.80W
  • RPM
    3800RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    99g
  • Current Rating
    0.40A
  • Voltage Rating
    07.0- 13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 194
    01 October, 2020
  • 37
    29 November, 2015
  • 152
    29 February, 2020
  • 40
    03 June, 2020