Data & Documents
-
Datasheet
-
Certification
-
Compliance
-
3D
-
MTBF
Product Attributes
-
SeriesAFB
-
Part StatusActive
-
Voltage Rated24 VDC
-
Size / DimensionSquare-92mm L X 92mm H
-
Width25.40mm
-
Air Flow43.79CFM (1.240 m3/min)
-
Static Pressure0.130inchH2O (03.25mmH2O)
-
Bearing TypeBall
-
Fan TypeAxial
-
Features--
-
Noise30.0dB(A)
-
Power (Watts)1.92W
-
RPM2450RPM
-
Termination2 Wire Leads
-
Ingress Protection--
-
Operating Temperature-10~+70⁰C
-
Weight gram (g)99g
-
Current Rating0.14A
-
Voltage Rating14.0 - 27.6VDC
-
Material FramePlastic
-
Material Blade--
-
Lifetime @ Temp70000 Hrs@40⁰C