Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB0924VHD-F00

Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    24 VDC
  • Size / Dimension
    Square-92mm L X 92mm H
  • Width
    20.00mm
  • Air Flow
    66.11CFM (1.872 m3/min)
  • Static Pressure
    0.198inchH2O (05.03mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    40.5dB(A)
  • Power (Watts)
    3.84W
  • RPM
    3300RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    92g
  • Current Rating
    0.16A
  • Voltage Rating
    14.0 - 27.6VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 137
    31 December, 2020