Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1212EHE-C

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    212.57CFM (6.019 m3/min)
  • Static Pressure
    0.844inchH2O (21.43mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    --
  • Noise
    58.5dB(A)
  • Power (Watts)
    21.60W
  • RPM
    4600RPM
  • Termination
    2 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    --
  • Weight gram (g)
    330g
  • Current Rating
    1.80A
  • Voltage Rating
    06.0-13.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    --
Stock
Distributor
Stock Amount
Last Update Date
  • 22
    15 October, 2020