Advanced Search

Stock Statues

Media Available

Environmental

Model: AFB1212GHE-CF00

Data & Documents
Product Attributes
  • Series
    AFB
  • Part Status
    Active
  • Voltage Rated
    12 VDC
  • Size / Dimension
    Square-120mm L X 120mm H
  • Width
    38.00mm
  • Air Flow
    240.96CFM (6.823 m3/min)
  • Static Pressure
    1.082inchH2O (27.483mmH2O)
  • Bearing Type
    Ball
  • Fan Type
    Axial
  • Features
    Speed Sensor (Tach)
  • Noise
    62.0dB(A)
  • Power (Watts)
    29.40W
  • RPM
    5200RPM
  • Termination
    3 Wire Leads
  • Ingress Protection
    --
  • Operating Temperature
    -10~+70⁰C
  • Weight gram (g)
    330g
  • Current Rating
    2.45A
  • Voltage Rating
    06.0-12.8VDC
  • Material Frame
    Plastic
  • Material Blade
    --
  • Lifetime @ Temp
    70000 Hrs@40⁰C
Stock
Distributor
Stock Amount
Last Update Date
  • 445
    30 September, 2020
  • 48
    18 May, 2012
  • 77
    01 October, 2020
  • 81
    27 September, 2020
  • 28
    20 October, 2020